??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24430.0050 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with smooth bore
Bill of material
24430.0050 Clamping Lever
BESTNR
Ref. No.
24430.0050
AUS
Version
with smooth bore
D1
36 mm
D3
H7
16 mm
D4
14 mm
D5
35 mm
H
58 mm
L
138 mm
T2
26 mm
G
Weight
524 g
Embedded user actions